FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Type of rung
-
Material
-
Material quality
-
Fixation rung
-
Length
-
Suitable for circuit integrity
-
Side perforation
-
Rung centre spacing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6013-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6013-33
1414931
1414931
Cable ladder 6 m 300 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6012-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6012-33
1414930
1414930
Cable ladder 6 m 200 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6014-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6014-33
1414932
1414932
Cable ladder 6 m 400 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6015-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6015-33
1414933
1414933
Cable ladder 6 m 500 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-6016-33-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-6016-33
1414934
1414934
Cable ladder 6 m 600 mm RF
You can only compare 4 products, you must remove 1 to add this one