FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Type of rung
-
Material
-
Material quality
-
Fixation rung
-
Length
-
Suitable for circuit integrity
-
Side perforation
-
Rung centre spacing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
MP Bolagen
MP Cable Ladders Steel
REF. MP-6001-48
1414924
1414924
Cable ladder 6 m SF, 150 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6002-48
1414925
1414925
Cable ladder 6 m SF, 200 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6003-48
1414926
1414926
Cable ladder 6 m SF, 300 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6004-48
1414927
1414927
Cable ladder 6 m SF, 400 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6005-48
1414928
1414928
Cable ladder 6 m SF, 500 mm
You can only compare 4 products, you must remove 1 to add this one
MP Bolagen
MP Cable Ladders Steel
REF. MP-6006-48
1414929
1414929
Cable ladder 6 m SF, 600 mm
You can only compare 4 products, you must remove 1 to add this one