FILTERS
Clear all
Category
Technical characteristics
-
Type of side joist
-
Type of rung
-
Material
-
Fixation rung
-
Length
-
Surface protection
-
Suitable for circuit integrity
-
Side perforation
-
Rung centre spacing
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-192Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-192Z
1467085
1467085
Cable ladder FZ 6 m, 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-193Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-193Z
1467086
1467086
Cable ladder FZ 6 m, 300 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-194Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-194Z
1467087
1467087
Cable ladder FZ 6 m, 400 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-195Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-195Z
1467088
1467088
Cable ladder FZ 6 m, 500 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/10-11-2023/12-30/MD-196Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-196Z
1467089
1467089
Cable ladder FZ 6 m, 600 mm
You can only compare 4 products, you must remove 1 to add this one