Skip to main content
Logo print

Cable ladders, 3 m | Legrand Finland

FILTERS
Clear all
Technical characteristics
title
MP Bolagen MP Cable Ladders Steel
REF. MP-102S
1467000

102S Fe C2 EZn 200x56x3000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-103S
1467002

103S Fe C2 EZn 300x56x3000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-104S
1467004

104S Fe C2 EZn 400x56x3000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-105S
1467006

Kabelstege 105S Fe C2 EZn 500x56x3000

You can only compare 4 products, you must remove 1 to add this one
title
MP Bolagen MP Cable Ladders Steel
REF. MP-106S
1467008

106S Fe C2 EZn 600x56x3000

You can only compare 4 products, you must remove 1 to add this one