FILTERS
Clear all
Category
Technical characteristics
-
Inner diameter
-
Material
-
Surface polished
-
Material quality
-
Quality of surface coating
-
Surface mounting
-
Model
-
Surface protection
-
Connection 1
-
Outer diameter
-
Connection 2
-
Suitable for hollow wall installation
-
Machine and systems installation
-
Suitable for underfloor installation (screed)
-
Suitable for underfloor installation (bitumen, hot asphalt)
-
Outdoor installation
-
Flush-mounted installation
-
Installation on wood
-
Surface brushed
-
Suitable for concrete installation
-
Suitable for underground installation
-
Colour
![title](/sites/g/files/ocwmcr966/files/ecat_assets/23-01-2024/11-30/EN-JAP-40-2-R.jpg)
ENSTO
Ensto JAP
REF. JAP-40-2
1122013
1122013
Installation pipe, metal JAP-40-2 Al C4 40x3000 BLK
You can only compare 4 products, you must remove 1 to add this one