FILTERS
Clear all
Technical characteristics
-
Number of switch positions
-
Grid model
-
Electrical connection
-
Material heating element
-
Frequency supply voltage
-
With fan
-
Air exhaust
-
Model
-
Adaptive (self-learning)
-
Mounting method
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Heating capacity
-
Suitable for bus connection
-
Length connection cord
-
Length connection cord
-
Position control panel
-
Supply voltage
-
Suitable for wireless remote control
-
Power control
-
With time switch clock
-
Temperature adjustment
-
Differential gap, temperature
-
Material Front
-
Supplied remote control
-
With overheating protection
-
Frost protection circuit
-
Digital indication
-
Protection class
-
With presence indicator
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Operation by app
-
Compatible with Amazon Alexa
-
IFTTT support available
-
Consumption indication
-
Open window detection
-
Number of supported pilot wire commands
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Colour
-
Programmable
ENSTO
Ensto Beta
REF. BETA10-BT-EB-IP24
8155010
8155010
Heater fixed/portable BETA BT 1000W IP24 K39x85
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Beta
REF. BETA15-BT-EB-IP24
8155015
8155015
Heater fixed/portable BETA BT 1500W IP24 K 39x112
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Beta
REF. BETA20-BT-EB-IP24
8155020
8155020
Heater fixed/portable BETA BT 2000W IP24 K 39x152
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Beta
REF. BETA2-BT-EB-IP24
8155002
8155002
Heater fixed/portable BETA BT 250W IP24 K 39x45
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Beta
REF. BETA5-BT-EB-IP24
8155005
8155005
Heater fixed/portable BETA BT 500W IP24 K 39x59
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Beta
REF. BETA7-BT-EB-IP24
8155007
8155007
Heater fixed/portable BETA BT 750W IP24 K 39x72
You can only compare 4 products, you must remove 1 to add this one