Skip to main content
Logo print

Axia 2.1 | Legrand Finland

FILTERS
Clear all
Category
Technical characteristics
title
Schréder Schréder Axia2
REF. AXG2S1-005694-D8KY-0N
4534428

Road luminaire AXIA 2.1 16LED 5178 32W 740

You can only compare 4 products, you must remove 1 to add this one
title
Schréder Schréder Axia2
REF. AXG2S1-005703-D967-0N
4534431

Road luminaire AXIA 2.1 24LED 5178 48W 740

You can only compare 4 products, you must remove 1 to add this one