FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Layer thickness surface protection
-
Profile shape
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Surface protection
-
Slit width
-
Material thickness
-
Model
-
Model
-
Suitable for circuit integrity
-
Type of perforation
-
Hole width
-
With toothing
-
Snap-off
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Height
-
Height
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-028Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-028Z
1467533
1467533
Anchor rail 21x41x1000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-024Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-024Z
1467525
1467525
Anchor rail 21x41 mm 250 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-231Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-231Z
1467096
1467096
Anchor rail 21x41x3000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-025Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-025Z
1467527
1467527
Anchor rail 21x41 mm 375 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-026Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-026Z
1467529
1467529
Anchor rail 21x41 mm 500 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-027Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-027Z
1467531
1467531
Anchor rail 21x41 mm 750 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-238Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-238Z
1467101
1467101
Anchor rail 2x41x41x3000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-237Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-237Z
1467100
1467100
Anchor rail 2x21x41x3000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-038Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-038Z
1467537
1467537
Anchor rail41x41 mm 1000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-233Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-233Z
1467098
1467098
Anchor rail41x41 mm 3000 mm FZ
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/08-00/MD-037Z-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-037Z
1467535
1467535
Anchor rail41x41 mm 750 mm FZ
You can only compare 4 products, you must remove 1 to add this one