FILTERS
Clear all
Technical characteristics
-
Type of locking
-
Rated current
-
Housing material
-
Length
-
Model
-
Number of connections per pole
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Rated surge voltage
-
With strain relief
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Pole codification
-
Pollution degree
-
Mechanical coding
-
Width
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
ENSTO
EnstoNet
REF. NAC51S.B
1934770
1934770
Plug connector 5-p plug, str-rel, blk
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NAC51S.W
1934524
1934524
Plug connector 5-p plug, str-rel, wht
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NAC51SL.W
1934773
1934773
Plug connector 5-p plug, str-rel, low, wht
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NBC51S.S
1934562
1934562
Plug connector 5-p plug, str-rel, blue
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NCC51S.G
1934858
1934858
Plug connector 5-p plug, str-rel, grey
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NCC51SL.G
1935446
1935446
Plug connector 5-p plug, str-rel, low, grey
You can only compare 4 products, you must remove 1 to add this one