FILTERS
Clear all
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Housing material
-
Length
-
Insert direction
-
Model
-
Built-in version
-
Connection cross section (solid-core)
-
Number of connections per pole
-
Colour coding/contact insert
-
Rated surge voltage
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Colour of the separate adapter piece
-
Pole codification
-
Pollution degree
-
Housing colour
-
Mechanical coding
-
Width
-
Height
-
Degree of protection (IP)
-
Halogen free
-
Connection type
ENSTO
EnstoNet
REF. NAS41.W
1934543
1934543
Plug connector 4-p plug, white
You can only compare 4 products, you must remove 1 to add this one