FILTERS
Clear all
Category
Technical characteristics
-
Cover width
-
Cover width
-
Cover width
-
Cover width
-
Hinged joint horizontal
-
Plate height
-
Material
-
Material
-
Hinged joint vertical
-
Plate width
-
Material quality
-
Material quality
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Material quality
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Suitable for cable management system width
-
Type of connection
-
Type of connection
-
Suitable for cable management system height
-
Length
-
Profile shape
-
Suitable for wire mesh tray
-
Angle
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Hinging
-
Model
-
Suitable for cable ladder
-
Model
-
Surface protection
-
Model
-
Material thickness
-
Load bearing capacity
-
Tray mounting
-
Suitable for cable ladder
-
Model
-
Model
-
Tray mounting
-
Model
-
Model
-
Model
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Suitable for circuit integrity
-
Suitable for cable tray
-
Integrated partition
-
Adjustable
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Useful cross section
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Stainless steel, pickled
-
Stainless steel, pickled
-
Safe working load according to IEC 61537
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Weight
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Colour
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-725R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-725R
1467221
1467221
Wire mesh tray 400 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-726R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-726R
1467225
1467225
Wire mesh tray 500 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-719R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-719R
1467201
1467201
Wire mesh tray 55 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-727R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-727R
1467229
1467229
Wire mesh tray 600 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-720R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-720R
1467205
1467205
Wire mesh tray 75 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-722HR-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-722HR
1468860
1468860
Wire mesh tray H=110x120mm AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-723HR-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-723HR
1468864
1468864
Wire mesh tray H=110x200mm AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-724HR-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-724HR
1468869
1468869
Wire mesh tray H=110x300mm AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-725HR-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-725HR
1468875
1468875
Wire mesh tray H=110x400mm AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-726HR-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-726HR
1468881
1468881
Wire mesh tray H=110x500mm AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-727HR-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-727HR
1468887
1468887
Wire mesh tray H=110x600mm AR
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-722R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-722R
1467209
1467209
Wire mesh tray 120 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-723R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-723R
1467213
1467213
Wire mesh tray 200 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/MD-724R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-724R
1467217
1467217
Wire mesh tray 300 mm RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-732R-WEB-R.jpg)
MP Bolagen
MP Cable Ladders Steel
REF. MP-732R
1467239
1467239
Corner splice wiremesh tray RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-730R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-730R
1467233
1467233
Wire mesh tray splice RF
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-421R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-421R
1467594
1467594
Cover 1250 mm, 120 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-440R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-440R
1467596
1467596
Cover 1250 mm, 200 mm
You can only compare 4 products, you must remove 1 to add this one
![title](/sites/g/files/ocwmcr966/files/ecat_assets/07-02-2024/09-15/MD-450R-WEB-R.jpg)
MP Bolagen
MP Mesh Trays
REF. MP-450R
1467597
1467597
Cover 1250 mm, 300 mm
You can only compare 4 products, you must remove 1 to add this one