FILTERS
Clear all
Category
Technical characteristics
-
Rated voltage
-
Type of locking
-
Rated current
-
Housing material
-
Length
-
Number of inputs
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Colour coding/contact insert
-
Rated surge voltage
-
Number of outputs
-
Contact material
-
Surface treatment contacts
-
Number of poles
-
Max. continuous temperature resistance contact part
-
Max. continuous temperature resistance strain relief
-
Pole codification
-
Pollution degree
-
Mechanical coding
-
Type of distributor
-
Type of integrated switching
-
Mounting possibility
-
Width
-
Height
-
Degree of protection (IP)
-
Halogen free
ENSTO
EnstoNet
REF. NAD2.B
1934548
1934548
Distribution block 2-pole, black
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NAD2.W
1934547
1934547
Distribution block 2-pole, white
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NBD2.S
1934549
1934549
Distribution block 2-pole, blue
You can only compare 4 products, you must remove 1 to add this one
ENSTO
EnstoNet
REF. NCD2.G
1934803
1934803
Distribution block 2-pole, grey
You can only compare 4 products, you must remove 1 to add this one