FILTERS
Clear all
Category
Technical characteristics
-
Number of units
-
Nominal voltage
-
Number of phases
-
Transparent
-
Imprint/indication
-
Nominal current
-
Material
-
Lockable
-
Protective contact
-
Material quality
-
Surface protection
-
Model
-
Mounting method
-
Mounting method
-
Device width
-
Device width
-
Number of socket outlets switchable
-
Device height
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Device height
-
Device depth
-
Device depth
-
With Wi-Fi signal repeater
-
With complemantary luminous signal
-
Surface finishing
-
With enhanced contact protection
-
Suitable for degree of protection (IP)
-
Suitable for degree of protection (IP)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
RAL-number (similar)
-
Number of modules (module system)
-
With hinged lid
-
Over voltage protection
-
Metallic colour
-
Fault current protection
-
With miniature fuse
-
Eject-mechanism
-
Number of active contacts (round)
-
Insulated mounting
-
With function lighting
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Special power supply
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With loop through function
-
Number of loop throughs
-
With on/off switch
-
Rotated central insert
-
With built-in bluetooth speaker
-
For heavy conditions according to VDE
-
Compliant with UK Building Regulations Part M
-
Voltage type
-
Power Delivery
-
Frequency
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Connection type
-
Connection type
-
Terminals capacity
-
Label space/information surface
-
Tube diameter for wall mounted product
-
Cover
-
Connected object
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Product use function
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-2LBFI
1404426
1404426
Duct socket Trunking socket 2-gang, li blu
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-2OR2FI
1404546
1404546
Duct socket Trunking socket 2-gang, orange
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-2RT2FI
1404547
1404547
Duct socket Trunking socket 2-gang, red
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-2BL2FI
1404544
1404544
Duct socket Trunking socket 2-blue, blue
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-2GN2FI
1404545
1404545
Duct socket Trunking socket 2-gang, green
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-2GN2-2XYEGRFI
1404601
1404601
Duct socket Trunking socket 2-gang, green
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto eDuct Socket Outlets
REF. EDUCT-1520-2OR2-2XYEGRFI
1404602
1404602
Duct socket Trunking socket 2-gang, orange
You can only compare 4 products, you must remove 1 to add this one