FILTERS
Clear all
Category
Technical characteristics
-
Material
-
Mounting method cover
-
Material quality
-
Number of covers
-
Cover width 1
-
Covers supplied with the product
-
Length
-
Cover width 2
-
Surface protection
-
Symmetric
-
Bottom perforation
-
Construction type rectangular
-
Useful cross section
-
With protective foil
-
Number of plug-in partitions
-
With cable fixing clip
-
Construction rear wall (inner side)
-
With duct connector
-
Width
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
![title](/sites/g/files/ocwmcr966/files/ecat_assets/29-11-2023/12-30/LG-075603-WEB-R.jpg)
Legrand
Snap-On DLP Trunking LG
REF. LG-075603
Snap-on trunking - 2 compartment - 50x130 - with 2 covers 45 mm - 2 m - white
You can only compare 4 products, you must remove 1 to add this one