Cover screw Long, for 50 mm covers
Ensto Cubo S
ENSTO
Cover screw Long, for 50 mm covers
REF. SLS60
3443940
EAN.
6418677156199
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Fastening parts/-set |
---|---|
Spare part | Yes |
Material | Plastic |
Width | 11 mm |
---|---|
Height | 60 mm |
Depth | 11 mm |
Documentation
1 document
Autocad 3D
SELECT AN ACTION