Mounting plate 145 x 213 x 1,5 mm
Ensto Cubo D
ENSTO
Mounting plate 145 x 213 x 1,5 mm
REF. DMP1624
3444930
EAN.
6418677150906
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Height | 213 mm |
---|---|
Width | 146 mm |
Material | Steel |
Surface protection | Untreated |
---|---|
Perforated | No |
Documentation
4 documents
Line drawing
Line drawing
Line drawing
Autocad 3D
SELECT AN ACTION