Bussning gasket flange F2 incl. PUR gasket
Ensto Cubo O
ENSTO
Bussning gasket flange F2 incl. PUR gasket
REF. F2160
3443969
EAN.
6418677171987
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Cable screw gland |
---|---|
Width | 216 mm |
Height | 86 mm |
Material | Plastic |
---|---|
Surface protection | Untreated |
Pre-stamping | Yes |