Shutter For 2 modules, PC, 78x60
Accessories
ENSTO
Shutter For 2 modules, PC, 78x60
REF. VMA2
3443942
EAN.
6418677151170
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 78 mm |
---|---|
Height | 60 mm |
Depth | 28 mm |
---|---|
Degree of protection (IP) | IP65 |
Documentation
1 document
Installation Guide
SELECT AN ACTION