Mounting box Trunking Mounting box, frame
Ensto eDuct Socket Outlets
ENSTO
Mounting box Trunking Mounting box, frame
REF. EDUCT-UNIBOXSWFI
1404378
EAN.
6418677343933
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | PC/ABS |
---|---|
UV resistant | Yes |
Depth | 53 mm |
Fire retardant version | No |
Flush-mounted installation | No |
Surface mounting | No |
Suitable for installation on wood | No |
Suitable for hollow wall installation | No |
Suitable for concrete installation | No |
Machine and systems installation | No |
Suitable for underfloor installation (screed) | Yes |
---|---|
Outdoor installation | No |
Suitable for underground installation | No |
High conducting inner coating | No |
Colour | Black |
With draw wire | No |
With protective conductor | No |
With integrated POF conductor | No |
With metre indication | No |
Storage temperature | -35 -+35 °C |
Documentation
1 document
Installation Guide
SELECT AN ACTION