FILTERS
Clear all
Category
Technical characteristics
-
Type of accessory/spare part
-
Suitable for built-in mounting
-
Housing material
-
Suitable for wall mounting
-
Suitable for number of light sources
-
With light source
-
Material
-
Material
-
Light sharing
-
Suitable for suspended mounting
-
Colour rendering index CRI
-
Colour of light
-
Light outlet
-
Suitable for light line configuration
-
Dimming phase cut-on
-
Length
-
Design of the grid/reflector
-
Length
-
Length
-
Length
-
Length
-
Length
-
With light sensor
-
Dimming phase cut-off
-
Dimming 1-10 V
-
Grid perforated
-
With movement sensor
-
Dimming DALI
-
Reflector perforated
-
Suitable for surface mounting
-
Dimming DSI
-
Lamp type
-
Dimming Touch and Dim
-
Type of control gear
-
With control gear
-
Dimming with push-button
-
Dimming manufacturer's proprietary system
-
Material cover
-
Dimming 0-10 V
-
Height/depth
-
Dimming DMX
-
Type of grid
-
Type of grid
-
Height/depth
-
Dimming potentiometer (integrated)
-
Dimming LineSwitch
-
Dimming mains voltage modulation
-
Housing colour
-
Suitable for emergency lighting
-
Dimming programmable
-
Dimming RF
-
Dimming Sine Wave Reduction
-
Dimming Zigbee
-
Suitable for ceiling mounting
-
Protection class
-
No dim function
-
Luminaire efficacy
-
Luminaire efficacy
-
Beam angle
-
Diameter
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Covering of the luminaire with thermally insulating material possible
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Suitable for workplace according to EN 12464-1
-
Width
-
Width
-
Width
-
Height
-
Degree of protection (IP)
-
Voltage type
-
Colour
ENSTO
Ensto Alisa IP44
REF. AL14018LED/DW
4103394
4103394
Bathroom luminaire AL14018LED/DW IP44 LED 9W/8DW
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Alisa IP44
REF. AL14118LED/DW
4103395
4103395
Bathroom luminaire AL14118LED/DW IP44 LED 9W/8DW
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Alisa IP44
REF. AL14218LED/DW
4103397
4103397
Bathroom luminaire AL14218LED/DW IP44 9W/8DW DSO
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Alisa IP44
REF. AL14229VLED/DW
4103398
4103398
Bathroom luminaire AL14229VLED/DW IP44 7W/8DW SO
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Alisa IP44
REF. AL143L600/DW
4103400
4103400
Bathroom luminaire AL143L600/DW IP44 LED 7W/8DW S
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Purchase Components
REF. SK13
4103002
4103002
Bracket SK13 MIRROR CABINET FIXTURES
You can only compare 4 products, you must remove 1 to add this one
ENSTO
Ensto Alisa IP44
REF. KUAL14229
4103040
4103040
Diffuser KUAL14229 2x9W L=406MM OP
You can only compare 4 products, you must remove 1 to add this one